COMPANY HEADER
Print Back
100 hp, 1785 rpm, HO100V2SLG, 460 V, 404TP
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A HO100V2SLG

Base Speed

N/A 1785 rpm

Duty/Condition Type

N/A Severe Duty

Enclosure Type

N/A Weather Protected Type I (WPI)

Frame Material

N/A Cast Iron

Frame Size

N/A 404TP

Frequency

N/A 60 Hz

Full Load Current

N/A 114.00 A

Full Load Efficiency

N/A 95.40 %

Harmonization Code

N/A 8501.52.8040

Insulation Class

N/A F

Type

N/A Inverter Duty Motor - Vertical Hollow Shaft

Power for 4 Poles

N/A 100 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 460 V

Mounting Type

N/A Vertical

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 2.88 in

Standards Met

N/A National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 1110.00 lb

Applications

Applications

N/A Mix Flow Propeller Pumps Turbine