COMPANY HEADER
Print Back
B-LOC B400 1.5000 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B402108

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 2.5590 in

Hub Contact Pressure

N/A 20331 psi

Inside Diameter

N/A 1.5000 in

Installation Torque

N/A 11 ft·lb

Length Through Bore

N/A 0.7870 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 13127 lb

Maximum Transmitted Torque

N/A 820 ft·lb

Screw Size

N/A M6 x 18

Series

N/A B400

Features & Benefits

Features & Benefits

N/A
  • Provide a high capacity, zero-backlash shaft-to-hub connection by means of a mechanical interference fit
  • Best suited for applications that require a recessed installation of the bushing with no axial movement of the mounted component relative to the shaft during tightening
  • Self-releasing double taper design permits simple adjustment and removal
  • No axial movement during installation
  • Recessed installation without the need for a counterbore
  • Ability to transmit higher torques
  • True zero-backlash
  • Less equipment downtime
  • Ability to mount over existing keyways
  • Complete axial and radial adjustability
  • Simple installation, adjustment and removal
  • Note: This product is not self-centering but Fenner Drives offers pilot bushings that provide pre-centering when required. The pilot bushings are supplied in sets of three bushings and three longer screws (replace plated locking screws)