COMPANY HEADER
Print Back
B-LOC B400 7.0000 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B402700

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 9.2520 in

Hub Contact Pressure

N/A 24757 psi

Inside Diameter

N/A 7.0000 in

Installation Torque

N/A 138 ft·lb

Length Through Bore

N/A 1.7320 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 129185 lb

Maximum Transmitted Torque

N/A 37679 ft·lb

Screw Size

N/A M14 x 40

Series

N/A B400