COMPANY HEADER
Print Back
B-LOC B106 2.5000 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B602208

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 3.7400 in

Hub Contact Pressure

N/A 18638 psi

Inside Diameter

N/A 2.5000 in

Installation Torque

N/A 30 ft·lb

Length Through Bore

N/A 1.3580 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 20693 lb

Maximum Transmitted Torque

N/A 2155 ft·lb

Screw Size

N/A M8 x 25

Series

N/A B106

Standards Met

N/A Restriction of Hazardous Substances (RoHS)

Features & Benefits

Features & Benefits

N/A
  • Provide a high capacity, zero-backlash shaft to hub connection by means of a mechanical interference fit
  • Best suited for applications where having no axial movement of the mounted component relative to the shaft during tightening is critical and recessed mounting is not important (component mounts against the flange of the bushing)
  • Shallow, single taper design with integrated push-off threads
  • Exceptional concentricity
  • Optional integrated spacer sleeve to mount narrow hub components
  • No axial movement during installation
  • True zero-backlash means less equipment downtime
  • Ability to mount over existing keyways
  • Complete axial and radial adjustability
  • Simple installation, adjustment and removal