Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A B0361 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Component Bore Diameter |
N/A 2.8300 in |
Inside Diameter |
N/A 1.1610 in |
Installation Torque |
N/A 8.7 ft·lb |
Length Through Bore |
N/A 0.7000 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 666 ft·lb |
Screw Size |
N/A M6 x 20 |
Shaft Diameter |
N/A 7/8 in |
Size Code |
N/A 36-10 |