Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A H0951 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Component Bore Diameter |
N/A 6.6900 in |
Inside Diameter |
N/A 3.0630 in |
Installation Torque |
N/A 22 ft·lb |
Length Through Bore |
N/A 1.3380 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 9108 ft·lb |
Screw Size |
N/A M8 x 30 |
Shaft Diameter |
N/A 2 3/4 in |
Size Code |
N/A 95-10 |