Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A H1252 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Flange Type |
N/A No Flange |
Installation Torque |
N/A 44 ft·lb |
Keyless Bushing Type |
N/A Cap Screw Clamping |
Length Through Bore |
N/A 1.5350 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 13343 ft·lb |
Number of Locking Screws |
N/A 8 |
Outside Diameter |
N/A 4.9213 in |
Overall Length |
N/A 2.0100 in |
Screw Size |
N/A M10 x 40 |
Series |
N/A SD20 |
Size Code |
N/A 125-20 |