COMPANY HEADER
Print Back
B-LOC Shrink Disc 140-10 Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B1401

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Flange Type

N/A No Flange

Installation Torque

N/A 74 ft·lb

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 1.8100 in

Material

N/A Chrome Plated Steel Zinc Chromate

Maximum Transmitted Torque

N/A 26440 ft·lb

Outside Diameter

N/A 5.5120 in

Screw Size

N/A M12 x 45

Series

N/A SD10

Size Code

N/A 140-10