Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A B1403 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Flange Type |
N/A No Flange |
Installation Torque |
N/A 74 ft·lb |
Keyless Bushing Type |
N/A Cap Screw Clamping |
Length Through Bore |
N/A 2.3620 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 31491 ft·lb |
Number of Locking Screws |
N/A 12 |
Outside Diameter |
N/A 5.5120 in |
Screw Size |
N/A M12 x 60 |
Series |
N/A SD30 |
Size Code |
N/A 140-30 |