Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A H1552 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Component Bore Diameter |
N/A 9.6500 in |
Inside Diameter |
N/A 5.5000 in |
Installation Torque |
N/A 44 ft·lb |
Length Through Bore |
N/A 1.5350 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 27447 ft·lb |
Screw Size |
N/A M10 x 40 |
Shaft Diameter |
N/A 5 in |
Size Code |
N/A 155-20 |