Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A H1652 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Component Bore Diameter |
N/A 10.2400 in |
Inside Diameter |
N/A 5.7500 in |
Installation Torque |
N/A 75 ft·lb |
Length Through Bore |
N/A 1.8110 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 36677 ft·lb |
Screw Size |
N/A M12 x 50 |
Shaft Diameter |
N/A 5 3/8 in |
Size Code |
N/A 165-20 |