Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A H2402 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Component Bore Diameter |
N/A 14.5700 in |
Inside Diameter |
N/A 8.5000 in |
Installation Torque |
N/A 185 ft·lb |
Length Through Bore |
N/A 2.5980 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 129864 ft·lb |
Screw Size |
N/A M16 x 70 |
Shaft Diameter |
N/A 7 7/5 in |
Size Code |
N/A 240-20 |