Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A H2801 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Component Bore Diameter |
N/A 18.1100 in |
Inside Diameter |
N/A 9.0280 in |
Installation Torque |
N/A 362 ft·lb |
Length Through Bore |
N/A 4.4880 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 253378 ft·lb |
Screw Size |
N/A M20 x 100 |
Shaft Diameter |
N/A 8 3/8 in |
Size Code |
N/A 280-10 |