COMPANY HEADER
Print Back
B-LOC B800 3.2500 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T82304

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 4.1730 in

Hub Contact Pressure

N/A 11114 psi

Inside Diameter

N/A 3.2500 in

Installation Torque

N/A 60 ft·lb

Length Through Bore

N/A 3.7800 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 44746 lb

Maximum Transmitted Torque

N/A 6059 ft·lb

Screw Size

N/A M10 x 25

Series

N/A B800