COMPANY HEADER
Print Back
B-LOC B109 8 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T901008

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 22.23 mm

Hub Contact Pressure

N/A 87 psi

Inside Diameter

N/A 8 mm

Installation Torque

N/A 5 N·m

Length Through Bore

N/A 16.5 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 7285 N

Maximum Transmitted Torque

N/A 29 N·m

Screw Size

N/A M4 x 12

Series

N/A B109