COMPANY HEADER
Print Back
B-LOC B109 16 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T901016

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 30.16 mm

Hub Contact Pressure

N/A 107 psi

Inside Diameter

N/A 16 mm

Installation Torque

N/A 5 N·m

Length Through Bore

N/A 20.5 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 14569 N

Maximum Transmitted Torque

N/A 117 N·m

Screw Size

N/A M4 x 14

Series

N/A B109