COMPANY HEADER
Print Back
B-LOC B109 0.5000 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B902008

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 1.0625 in

Hub Contact Pressure

N/A 13282 psi

Inside Diameter

N/A 0.5000 in

Installation Torque

N/A 42.5 in·lb

Length Through Bore

N/A 0.6500 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 2096 lb

Maximum Transmitted Torque

N/A 524 in·lb

Screw Size

N/A M4 x 12

Series

N/A B109