COMPANY HEADER
Print Back
B-LOC B115 140 mm x 190 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B151140

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 190 mm

Hub Contact Pressure

N/A 148 psi

Inside Diameter

N/A 140 mm

Installation Torque

N/A 142 N·m

Length Through Bore

N/A 82 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 571449 N

Maximum Transmitted Torque

N/A 40001 N·m

Screw Size

N/A M12 x 70

Series

N/A B115