COMPANY HEADER
Print Back
B-LOC B115 3.4375 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T152307

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 5.1180 in

Hub Contact Pressure

N/A 20777 psi

Inside Diameter

N/A 3.4375 in

Installation Torque

N/A 60 ft·lb

Length Through Bore

N/A 2.4410 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 63131 lb

Maximum Transmitted Torque

N/A 9042 ft·lb

Screw Size

N/A M10 x 50

Series

N/A B115