COMPANY HEADER
Print Back
B-LOC B400 90 mm x 130 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B401090

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 130 mm

Hub Contact Pressure

N/A 163 psi

Inside Diameter

N/A 90 mm

Installation Torque

N/A 69 N·m

Length Through Bore

N/A 28 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 191986 N

Maximum Transmitted Torque

N/A 8639 N·m

Screw Size

N/A M10 x 25

Series

N/A B400