COMPANY HEADER
Print Back
B-LOC B400 130 mm x 180 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B401130

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 180 mm

Hub Contact Pressure

N/A 159 psi

Inside Diameter

N/A 130 mm

Installation Torque

N/A 123 N·m

Length Through Bore

N/A 38 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 365712 N

Maximum Transmitted Torque

N/A 23771 N·m

Screw Size

N/A M12 x 35

Series

N/A B400