COMPANY HEADER
Print Back
B-LOC B112 3.7500 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B122312

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 5.7090 in

Hub Contact Pressure

N/A 20688 psi

Inside Diameter

N/A 3.7500 in

Installation Torque

N/A 105 ft·lb

Length Through Bore

N/A 4.0160 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 122699 lb

Maximum Transmitted Torque

N/A 19172 ft·lb

Screw Size

N/A M12 x 80

Series

N/A B112