COMPANY HEADER
Print Back
B-LOC B103 110 mm x 155 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T301110

Approximate Axial Movement

N/A 0.8 mm

Component Bore Diameter

N/A 155 mm

Hub Contact Pressure

N/A 177 psi

Inside Diameter

N/A 110 mm

Installation Torque

N/A 122 N·m

Length Through Bore

N/A 45 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 269557 N

Maximum Transmitted Torque

N/A 14826 N·m

Screw Size

N/A M12 x 35

Series

N/A B103