COMPANY HEADER
Print Back
B-LOC B103 240 mm x 305 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T301240

Approximate Axial Movement

N/A 0.8 mm

Component Bore Diameter

N/A 305 mm

Hub Contact Pressure

N/A 162 psi

Inside Diameter

N/A 240 mm

Installation Torque

N/A 297 N·m

Length Through Bore

N/A 73 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 933463 N

Maximum Transmitted Torque

N/A 112016 N·m

Screw Size

N/A M16 x 45

Series

N/A B103