COMPANY HEADER
Print Back
B-LOC B106 110 mm x 155 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B601110

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 155 mm

Hub Contact Pressure

N/A 130 psi

Inside Diameter

N/A 110 mm

Installation Torque

N/A 142 N·m

Length Through Bore

N/A 45 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 198016 N

Maximum Transmitted Torque

N/A 10891 N·m

Screw Size

N/A M12 x 35

Series

N/A B106