COMPANY HEADER
Print Back
B-LOC B112 160 mm x 210 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B121160

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 210 mm

Hub Contact Pressure

N/A 162 psi

Inside Diameter

N/A 160 mm

Installation Torque

N/A 225 N·m

Length Through Bore

N/A 116 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 1080154 N

Maximum Transmitted Torque

N/A 86412 N·m

Screw Size

N/A M14 x 90

Series

N/A B112