COMPANY HEADER
Print Back
B-LOC B112 28 mm x 55 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T121028

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 55 mm

Hub Contact Pressure

N/A 126 psi

Inside Diameter

N/A 28 mm

Installation Torque

N/A 16 N·m

Length Through Bore

N/A 40 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 62949 N

Maximum Transmitted Torque

N/A 881 N·m

Screw Size

N/A M6 x 35

Series

N/A B112