COMPANY HEADER
Print Back
B-LOC B112 85 mm x 125 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T121085

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 125 mm

Hub Contact Pressure

N/A 138 psi

Inside Diameter

N/A 85 mm

Installation Torque

N/A 81 N·m

Length Through Bore

N/A 80 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 363276 N

Maximum Transmitted Torque

N/A 15439 N·m

Screw Size

N/A M10 x 60

Series

N/A B112