COMPANY HEADER
Print Back
B-LOC B106 1.7500 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B602112

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 2.9530 in

Hub Contact Pressure

N/A 18362 psi

Inside Diameter

N/A 1.7500 in

Installation Torque

N/A 30 ft·lb

Length Through Bore

N/A 1.3580 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 16094 lb

Maximum Transmitted Torque

N/A 1174 ft·lb

Screw Size

N/A M8 x 25

Series

N/A B106