COMPANY HEADER
Print Back
B-LOC B106 1.2500 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B602104

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 2.3620 in

Hub Contact Pressure

N/A 16099 psi

Inside Diameter

N/A 1.2500 in

Installation Torque

N/A 12 ft·lb

Length Through Bore

N/A 1.1220 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 9595 lb

Maximum Transmitted Torque

N/A 500 ft·lb

Screw Size

N/A M6 x 20

Series

N/A B106