COMPANY HEADER
Print Back
B-LOC B112 300 mm x 375 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T121300

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 375 mm

Hub Contact Pressure

N/A 154 psi

Inside Diameter

N/A 300 mm

Installation Torque

N/A 678 N·m

Length Through Bore

N/A 177 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 2864951 N

Maximum Transmitted Torque

N/A 429743 N·m

Screw Size

N/A M20 x 130

Series

N/A B112