COMPANY HEADER
Print Back
B-LOC B800 4.5000 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T82408

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 6.1020 in

Hub Contact Pressure

N/A 10949 psi

Inside Diameter

N/A 4.5000 in

Installation Torque

N/A 105 ft·lb

Length Through Bore

N/A 5.0390 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 89254 lb

Maximum Transmitted Torque

N/A 16735 ft·lb

Screw Size

N/A M12 x 30

Series

N/A B800