COMPANY HEADER
Print Back
B-LOC BCH20 0.9375 in. M4 x 20 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH202015-020

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 1.9690 in

Hub Contact Pressure

N/A 10.6 psi

Inside Diameter

N/A 0.9375 in

Installation Torque

N/A 3.5 ft·lb

Material

N/A Steel

Maximum Transmitted Thrust

N/A 2320 lb

Maximum Transmitted Torque

N/A 90 ft·lb

Screw Size

N/A M4 x 20

Weight

N/A 0.44 lb