COMPANY HEADER
Print Back
B-LOC BCH50 0.5000 in. M5 x 20 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH502008-020

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 1.8500 in

Hub Contact Pressure

N/A 42.5 psi

Inside Diameter

N/A 0.5000 in

Installation Torque

N/A 7 ft·lb

Material

N/A Steel

Maximum Transmitted Thrust

N/A 4970 lb

Maximum Transmitted Torque

N/A 104 ft·lb

Screw Size

N/A M5 x 20

Weight

N/A 0.66 lb