COMPANY HEADER
Print Back
B-LOC BCH50 1.8750 in. M8 x 45 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH502114-045

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 4.5280 in

Hub Contact Pressure

N/A 27.7 psi

Inside Diameter

N/A 1.8750 in

Installation Torque

N/A 30 ft·lb

Material

N/A Steel

Maximum Transmitted Thrust

N/A 23650 lb

Maximum Transmitted Torque

N/A 1663 ft·lb

Screw Size

N/A M8 x 45

Weight

N/A 5.28 lb