COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Bushings
>
Keyless Bushings
>
Climax Metal C801 Series Single Nut Locking Assemblies
> Item # 07459268
Item # 07459268, Climax Metal C801 Series 18 Millimeter (mm) Single Nut Locking Assembly
C801M-018 18 millimeter
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Climax Metal Products
Manufacturer Part Number
N/A
C801M-018
Series
N/A
C801
Inside Diameter
N/A
18 mm
Keyless Bushing Type
N/A
Collar Nut Clamping
UPC Code
N/A
044861076217