Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C415M-220x285 |
Series |
N/A C415 |
Component Bore Diameter |
N/A 11.2200 in |
Finish |
N/A Uncoated |
Flange Type |
N/A No Flange |
Harmonization Code |
N/A 8483.60.8000 |
Hub Contact Pressure |
N/A 17820 psi |
Inside Diameter |
N/A 220 mm |
Keyless Bushing Type |
N/A Cap Screw Clamping |
Length Through Bore |
N/A 4.3700 in |
Material |
N/A Steel |
Maximum Transmitted Thrust |
N/A 243345 lbf |
Maximum Transmitted Torque |
N/A 87821 ft·lb |
Mountable Length |
N/A 3.78 in |
Mounting Type |
N/A Internal |
Number of Locking Screws |
N/A 15 |
Number of Tapers |
N/A 2 |
Outside Diameter |
N/A 285 mm |
Overall Length |
N/A 5 in |
Shaft Contact Pressure |
N/A 23085 psi |
Weight |
N/A 672 oz |