Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A PL1-1/4 AS |
Component Bore Diameter |
N/A 2.3622 in |
Finish |
N/A Uncoated |
Flange Type |
N/A No Flange |
Hub Contact Pressure |
N/A +15360 psi |
Inside Diameter |
N/A 1.2500 in |
Keyless Bushing Type |
N/A Cap Screw Clamping |
Length Through Bore |
N/A 0.7874 in |
Maximum Transmitted Thrust |
N/A 9460 lb |
Maximum Transmitted Torque |
N/A 499 ft·lb |
Mountable Length |
N/A 0.709 in |
Mounting Type |
N/A Internal |
Number of Tapers |
N/A 2 |
Outside Diameter |
N/A 2.3622 in |
Overall Length |
N/A 1.0240 in |
Series |
N/A AS |
Shaft Contact Pressure |
N/A +29010 psi |
Weight |
N/A 0.7 lb |