COMPANY HEADER
Print Back
PL 1" KE Power-Lock Bushing
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A PL1 KE

Component Bore Diameter

N/A 1.6875 in

Finish

N/A Uncoated

Flange Type

N/A Flanged

Hub Contact Pressure

N/A +18275 psi

Inside Diameter

N/A 1.0000 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 0.9840 in

Maximum Transmitted Thrust

N/A 5836 lb

Maximum Transmitted Torque

N/A 257 ft·lb

Mounting Type

N/A Internal

Number of Tapers

N/A 1

Outside Diameter

N/A 1.8750 in

Overall Length

N/A 1.1810 in

Series

N/A KE

Shaft Contact Pressure

N/A +30894 psi

Weight

N/A 0.35 lb