Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A PL3-3/4 FL |
Component Bore Diameter |
N/A 5.3150 in |
Finish |
N/A Uncoated |
Flange Type |
N/A No Flange |
Hub Contact Pressure |
N/A +21466 psi |
Inside Diameter |
N/A 3.7500 in |
Keyless Bushing Type |
N/A Cap Screw Clamping |
Length Through Bore |
N/A 1.6930 in |
Maximum Transmitted Thrust |
N/A 42712 lb |
Maximum Transmitted Torque |
N/A 6659 ft·lb |
Mounting Type |
N/A Internal |
Number of Tapers |
N/A 1 |
Outside Diameter |
N/A 5.3150 in |
Overall Length |
N/A 2.0870 in |
Series |
N/A FL |
Shaft Contact Pressure |
N/A +37855 psi |
Weight |
N/A 4.800 lb |