Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C732M-360 |
Series |
N/A C732 |
Bore Diameter |
N/A 360 mm |
Coupling Length |
N/A 8.6220 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 8.0310 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 1140691 ft·lb |
Number of Locking Screws |
N/A 20 |
Outside Diameter |
N/A 590 mm |
Screw Thread Size |
N/A M24 x 140 |
Weight |
N/A 8800 oz |