Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C732M-420 |
Series |
N/A C732 |
Bore Diameter |
N/A 420 mm |
Coupling Length |
N/A 9.9610 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 9.3700 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 1705905 ft·lb |
Number of Locking Screws |
N/A 30 |
Outside Diameter |
N/A 690 mm |
Weight |
N/A 14432 oz |