COMPANY HEADER
Print Back
C732M-40 40 mm ID Heavy-Duty Shrink Disc
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C732M-40

Series

N/A C732

Bore Diameter

N/A 40 mm

Coupling Length

N/A 1.4690 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 1.2600 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 14888 ft·lb

Number of Locking Screws

N/A 4

Outside Diameter

N/A 80 mm

Screw Thread Size

N/A M8 x 25

Weight

N/A 1.40 lb