Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C170M-130x165 |
Series |
N/A C170 |
Bore Diameter |
N/A 130 mm |
Coupling Length |
N/A 5.5120 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 5.0390 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 107 ft·lb |
Number of Locking Screws |
N/A 16 |
Outside Diameter |
N/A 165 mm |
Screw Thread Size |
N/A M12 x 30 |
Weight |
N/A 25.00 lb |