Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C200M-320x405 |
Series |
N/A C200 |
Bore Diameter |
N/A 320 mm |
Coupling Length |
N/A 3.8580 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 3.0710 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 214023 ft·lb |
Number of Locking Screws |
N/A 36 |
Outside Diameter |
N/A 405 mm |
Screw Thread Size |
N/A M20 x 70 |
Weight |
N/A 66.20 lb |