Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C200M-340x425 |
Series |
N/A C200 |
Bore Diameter |
N/A 340 mm |
Coupling Length |
N/A 3.8580 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 3.0710 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 227400 ft·lb |
Number of Locking Screws |
N/A 36 |
Outside Diameter |
N/A 425 mm |
Screw Thread Size |
N/A M20 x 70 |
Weight |
N/A 76.20 lb |