Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C200M-420x515 |
Series |
N/A C200 |
Bore Diameter |
N/A 420 mm |
Coupling Length |
N/A 4.4090 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 3.5430 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 388196 ft·lb |
Number of Locking Screws |
N/A 40 |
Outside Diameter |
N/A 515 mm |
Screw Thread Size |
N/A M22 x 80 |
Weight |
N/A 110.30 lb |