Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C200M-440x545 |
Series |
N/A C200 |
Bore Diameter |
N/A 440 mm |
Coupling Length |
N/A 4.9610 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 4.0160 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 470034 ft·lb |
Number of Locking Screws |
N/A 40 |
Outside Diameter |
N/A 545 mm |
Screw Thread Size |
N/A M24 x 90 |
Weight |
N/A 143.30 lb |