Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C405E-218 |
Series |
N/A C405 |
Bore Diameter |
N/A 2.1875 in |
Coupling Length |
N/A 2.9130 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 2.5980 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 3798 ft·lb |
Number of Locking Screws |
N/A 9 |
Outside Diameter |
N/A 3.3465 in |
Screw Length |
N/A 55 mm |
Screw Thread Size |
N/A M8 x 55 |
Weight |
N/A 3.40 lb |