Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C405E-475 |
Series |
N/A C405 |
Bore Diameter |
N/A 4.7500 in |
Coupling Length |
N/A 4.4880 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 4.0160 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 31453 ft·lb |
Number of Locking Screws |
N/A 14 |
Outside Diameter |
N/A 6.4961 in |
Screw Length |
N/A 80 mm |
Screw Thread Size |
N/A M12 x 80 |
Weight |
N/A 15.9 lb |